This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Benefits

  • Rapid Time Constant (400 milliseconds in liquids)
  • Standards supplied with ± 0.2°C tolerance (0°C to 70°C)
  • Custom tolerances available on request
  • Temperature range -40ºC to +125ºC  
  • Fast time response 
  • Small tip diameter 
  • Various lead lengths available 

Applications

  • Reduced size allows localized temperature sensing
  • Small medical probes
  • Micro-flow sensing  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • NTC Sensor Type  NTC Thermistor

  • Resistance Tolerance (at 25°C) (%) ± .88

  • Tolerance β-Value (%) ±.5

Dimensions

  • Lead Wire Length  56 mm [ 2.205 in ]

Usage Conditions

  • Resistance (at 25°C) (kΩ) 10

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Reference Number

  • TE Internal Number CAT-NTC0031

Related Materials

Datasheets & Catalog Pages