This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No | Yes

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  No

  • Primary Locking Feature  Clean Body | Integrated in Housing | Locking Lance | On the Terminal

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Panel | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 24 | 26 | 28 | 30 | 32 | 40 | 50 | 52

  • Number of Rows  1 | 2 | 4

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 14 | 16 | 24 | 25 | 50 | 500

  • Operating Voltage (VAC) 12 | 24 | 25

  • Nominal Voltage Architecture (V) 12 | 14 | 16 | 24 | 25 | 50

Body Features

  • Cable Exit Angle (°) 90 | 180

  • Primary Product Color  Black | Blue | Brown | Claret Violet | Gray | Green | Light Blue | Natural | Violet | Water Blue | White | Yellow

  • Connector & Keying Code  1 | A | B | C | C-F | D | E | F | I | II | KA | Neutral | None | Z

Contact Features

  • Contact Type  Receptacle | Socket | Tab

  • Contact Size  .63mm | .64mm | 2.8mm

  • Mating Tab Width (mm) .63 | .64 | 2.8

  • Mating Tab Width (in) .02 | .025 | .11

  • Contact Current Rating (Max) (A) 3.5 | 6 | 7.5 | 13 | 15

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed | Polarization

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Add By Accessory | With | Without

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount & Board Mount

Housing Features

  • Housing Material  Glass-Filled PBT | PA 6.6 | PA 6.6 GF | PA 66 | PA 66 GF | PA 66 GF13 | PA 66 GF15 | PA GF | PBT GF10 | PBT GF15 | PBT GF20 | Polybutylene Terephthalate (PBT) | Thermoplastic PBT GF

  • Centerline (Pitch) (mm) 2.5 | 2.54 | 2.85 | 3 | 5.08

  • Centerline (Pitch) (in) .09 | .098 | .1 | .112 | .118 | .2

Dimensions

  • Product Width (mm) .18 | 6.1 | 6.95 | 7 | 7.2 | 7.5 | 10.6 | 10.8 | 11.5 | 13.1 | 13.9 | 14 | 14.8 | 16 | 16.2 | 16.5 | 16.6 | 16.7 | 16.8 | 17 | 17.2 | 17.3 | 17.5 | 17.6 | 17.9 | 18.5 | 18.9 | 19.2 | 19.3 | 20 | 23.5 | 23.7 | 25.2 | 26.5 | 26.6 | 28.5 | 28.8 | 29 | 29.3 | 30.9 | 31.9 | 32.6 | 32.8 | 33.6 | 39.9

  • Product Width (in) .24 | .27 | .276 | .283 | .29 | .417 | .42 | .45 | .515 | .547 | .551 | .583 | .62 | .629 | .63 | .638 | .64 | .65 | .653 | .657 | .66 | .677 | .68 | .69 | .693 | .705 | .72 | .73 | .744 | .75 | .76 | .787 | .92 | .933 | 1 | 1.04 | 1.043 | 1.05 | 1.12 | 1.13 | 1.14 | 1.15 | 1.22 | 1.25 | 1.28 | 1.29 | 1.32 | 1.57 | 22.3

  • Compatible Insulation Diameter Range (mm) .51 | .54 | .81 | .89 | .95

  • Compatible Insulation Diameter Range (in) .02 | .021 | .032 | .035 | .037

  • Row-to-Row Spacing (mm) 2.54 | 3 | 3.4 | 4.24 | 4.6 | 6.9 | 7

  • Row-to-Row Spacing (in) .1 | .118 | .13 | .133 | .167 | .27 | .271 | 4.6

  • Connector Height (mm) 4.15 | 4.35 | 4.4 | 4.5 | 4.85 | 5.2 | 5.65 | 6.2 | 6.3 | 6.4 | 6.5 | 6.6 | 6.7 | 6.8 | 6.85 | 7 | 7.1 | 7.3 | 7.4 | 7.5 | 7.6 | 7.8 | 7.9 | 8.45 | 8.7 | 9.7 | 9.8 | 9.9 | 10 | 10.2 | 10.4 | 10.6 | 10.7 | 10.8 | 11.2 | 11.3 | 11.4 | 11.5 | 12.5 | 13 | 13.7 | 14 | 14.4 | 14.8 | 16 | 16.5 | 16.7 | 16.8 | 17 | 17.5 | 17.6 | 18 | 18.85 | 19.35 | 19.9 | 23.5 | 24.2 | 29 | 39.9

  • Connector Height (in) .16 | .17 | .171 | .177 | .191 | .2 | .22 | .24 | .244 | .248 | .25 | .255 | .26 | .263 | .268 | .27 | .276 | .279 | .28 | .287 | .29 | .291 | .3 | .31 | .311 | .33 | .342 | .343 | .38 | .39 | .402 | .409 | .42 | .425 | .44 | .453 | .49 | .512 | .539 | .55 | .56 | .583 | .63 | .65 | .657 | .66 | .661 | .689 | .69 | .692 | .709 | .73 | .74 | .76 | .78 | .92 | .952 | 1.14 | 1.571 | 4.48 | 26

  • Product Length (mm) .87 | 6.8 | 7.62 | 7.7 | 8 | 8.48 | 9.2 | 9.6 | 10 | 10.2 | 10.3 | 10.5 | 10.9 | 11 | 12.2 | 12.3 | 12.4 | 12.5 | 12.6 | 12.7 | 13.4 | 13.8 | 13.9 | 14.1 | 15 | 15.9 | 16 | 16.1 | 16.2 | 16.3 | 16.5 | 16.6 | 16.7 | 17.1 | 17.5 | 17.7 | 18.2 | 19.83 | 20 | 20.4 | 20.8 | 21.2 | 21.4 | 22.1 | 22.6 | 23.1 | 25.3 | 25.5 | 26.1 | 26.3 | 27.9 | 29 | 29.45 | 31.14 | 33 | 33.7 | 34.1 | 34.5 | 34.9 | 35.2 | 38.3 | 41.3 | 41.7 | 42.6 | 43.5 | 48.3 | 67.24

  • Product Length (in) .268 | .3 | .303 | .32 | .33 | .362 | .37 | .378 | .394 | .4 | .402 | .41 | .42 | .43 | .433 | .48 | .49 | .492 | .496 | .5 | .528 | .54 | .55 | .555 | .59 | .62 | .63 | .64 | .642 | .65 | .66 | .67 | .69 | .697 | .71 | .72 | .78 | .787 | .8 | .81 | .835 | .842 | .87 | .89 | .91 | .996 | 1.004 | 1.02 | 1.03 | 1.09 | 1.14 | 1.15 | 1.22 | 1.29 | 1.32 | 1.327 | 1.343 | 1.35 | 1.358 | 1.37 | 1.386 | 1.508 | 1.626 | 1.64 | 1.68 | 1.713 | 1.9 | 1.902 | 2.64 | 37.9 | 72

Usage Conditions

  • Operating Temperature Range (°C) -40 – 130 | -40 – 140 | -40 – 80 | -40 – 85 | -40 – 100 | -40 – 150 | -40 – 105 | -40 – 120 | -30 – 105 | -30 – 125 | -25 – 85

  • Operating Temperature Range (°F) -40 – 302 | -40 – 284 | -40 – 221 | -40 – 266 | -40 – 185 | -40 – 212 | -40 – 176 | -40 – 248 | -22 – 221 | -22 – 257 | -13 – 185

  • Operating Temperature (Max) (°C) 80 | 85 | 100 | 105 | 120 | 125 | 130 | 140 | 150

  • Operating Temperature (Max) (°F) 125 | 176 | 185 | 212 | 221 | 248 | 257 | 266 | 284 | 302

Operation/Application

  • Conforms to Automation Guideline  KOMAX Automatic Component Insertion per Version 5 with Increased Setup Effort/Limited Process Speed | Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)

  • Circuit Application  Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-2

  • IP Rating  IPX0

  • Compatible With Agency/Standards Products  DIN IEC 512

Packaging Features

  • Packaging Method  Bag | Box | Box & Carton | Carton | Kit | Package | Tray

  • Packaging Quantity  200 | 250 | 400 | 500 | 600 | 650 | 750 | 1000 | 1200 | 1250 | 1500 | 2000 | 2200 | 2500 | 3000 | 3200 | 3800 | 4000 | 4208 | 5000 | 5008 | 6000 | 7000 | 7500 | 7504 | 8000 | 8700 | 10000

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No | Yes

Related Materials
No documentation available.