Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Gauge
-
Sensor Package
O-Ring Mount
Configuration Features
-
Electrical Connection
Ribbon Cable
Electrical Characteristics
Dimensions
-
Product Diameter
18.97 mm [ .746 in ]
-
Product Height
13.8 mm [ .54 in ]
Usage Conditions
-
Pressure (bar)
.344, 1.03, 6.89, 20.68, 34.47
-
Pressure (psi)
5, 15, 100, 300, 500
-
Operating Temperature Range (°C)
-20 – 70, -40 – 125
-
Operating Temperature Range (°F)
-4 – 158, -40 – 257
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
100mV
Other
-
Sensor Options
No Tube, Vent Tube
-
Non-Linearity ± (%)
.1
Reference Number
-
TE Internal Number
CAT-MIPS0048