This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The 82VU uncompensated pressure sensor is offered in a standard O-ring mountable configuration or with a variety of threaded fittings such as 1/4NPT, 1/8NPT and 1/4BSP. Custom fittings may be available upon request. The product offers a 19 mm diameter with a low profile for integration into small packages and 316L stainless steel wetted materials for compatibility with a variety of liquids and gases.  This pressure sensor is designed for OEM applications where compatibility with corrosive media is required. The sensing package utilizes silicon oil to transfer pressure from the 316L stainless steel diaphragm to the sensing element.

Benefits

  • O-Ring Mount/Threaded Process Fittings
  • -40ºC to +125ºC Operating Temperature
  • Up to ±0.1% Pressure Non-Linearity
  • Solid State Reliability
  • 316L SS Pressure Sensor 
  • Small Profile 
  • 0 - 100mV Output 
  • Vacuum Gage 
orange bar

Applications

  • Medical Instruments
  • Process Control
  • Fresh & Waste Water Measurements
  • Partial Vacuum Gas Measurement
  • Pressure Transmitters
  • Tank Level Systems (RV & Industrial)
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  mV Output Pressure Sensors

  • Pressure Type  Vacuum Gauge

  • Sensor Package  O-Ring Mount | Threaded Process Fittings

Configuration Features

  • Electrical Connection  Open Bridge, Uncompensated

Electrical Characteristics

  • Supply Current (mA) 1.5

Dimensions

  • Product Diameter  19 mm [ .748 in ]

  • Product Height  6.48 mm [ .25 in ]

Usage Conditions

  • Pressure (bar) .344 | 1.03 | 2.06 | 6.89 | 20.68 | 34.47

  • Pressure (psi) 15 | 30 | 50 | 100 | 300 | 500

Operation/Application

  • Proof Pressure Range  3X

  • Output Signal Type  100mV

Other

  • Sensor Options  No Tube | Vent Tube

  • Non-Linearity ± (%) .1

  • Port Fitting  1/4-18 NPT | 1/4-19 BSP | 1/8-27 NPT | 7/16-20 UNF | Weldable (No Thread)

Related Materials

Datasheets & Catalog Pages