This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Our female-on-board connector, side-entry  incorporates the AMP Micro-MaTch contact spring system and is designed to be soldered onto PC Boards. The solder legs are parallel to the face of the connector. The housing is polarized, so that polarization is accomplished between the two mating connectors. Proper orientation of the connectors on the PC Board is relevant here. 

1.27

mm, one of the smallest system available.

2N

Contact force

UL

Approval

Features

  • Wire connectors supplied on-tape and suitable for mass termination of 28 AWG [0.08 mm2 to 0.09 mm2] ribbon cable. 
  • Tin plated contact design. 
  • Gas tight connections. 
  • Fretting corrosion resistant. 
  • Full range of application tooling from hand tool to fully automated equipment

Applications

  • Production & Material Handling equipment
  • Control Units
  • Robots & Motors
  • Central Heating Units
  • Car Radios
  • Navigation Systems
  • Dashboard Systems
  • Base Stations
  • Set Top Boxes
  • Audio equipment
  1. The Micro-Match Contact System (English)

The Micro-MaTch contact helps prevent fretting corrosion, the traditional failure mode in tin-plated connections. Relative movements caused by vibrations/thermal expansion can be prevented so that a gas tight connection can make the Micro-MaTch contact spring system fretting corrosion resistant. See how the unique contact system works.

Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials

Datasheets & Catalog Pages