Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape
Cylindrical
Configuration Features
-
Electrical Connection
Leads
Electrical Characteristics
-
Supply Voltage Range (V)
3
Signal Characteristics
-
Excitation Frequency (kHz)
.4 – 5
Body Features
-
Case Material
Stainless Steel
-
Core Configuration
Separate Core
Dimensions
-
Product Diameter
20.6 mm [ .812 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 150 °C [ -67 – 302 °F ]
-
Environmental Specifications
Radiation Resistant
Other
-
Linearity Error (Full Range) (%)
±.25