This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Low and Medium Power Headers

Low/medium power connections are required for a wide range of automotive control applications, including seats and doors, steering wheels and electric mirrors. TE offers a broad low/medium power product portfolio with timer, MCON and AMP MCP families in all required configurations.

Circuits Sealed Orientation Tab Width Hybrid Termination Method
4-42 Yes 90° | 180° 1.2, 1.5, 1.7, 1.8, 2.8, 3.0mm Yes Solder
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly | Housing | Housing Assembly

  • Mixed & Hybrid Header  No | Yes

  • Connector Shape  Circular | Rectangular

  • Sealable  No | Yes

  • Connector System  Wire-to-Board | Wire-to-Bus Bar | Wire-to-Panel

  • Connector & Contact Terminates To  Bus Bar | Printed Circuit Board | Wire & Cable

Configuration Features

  • Number of Sections  1 | 2

  • Number of Signal Positions  2 | 3 | 6 | 8 | 9 | 12 | 15 | 16 | 18 | 20 | 21 | 22 | 25 | 26 | 29 | 30 | 32 | 36 | 42 | 70

  • PCB Mount Orientation  Horizontal | Vertical

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 8 | 9 | 10 | 12 | 14 | 15 | 16 | 17 | 18 | 20 | 21 | 22 | 25 | 26 | 29 | 30 | 32 | 34 | 36 | 38 | 42 | 70

  • Number of Rows  1 | 2 | 3 | 4

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 13.5 | 14 | 24 | 35

  • Nominal Voltage Architecture (V) 12 | 24 | 240

  • Voltage Rating (Max) (VDC) 12 | 14 | 24

  • Operating Voltage (VAC) 240 | 800

Body Features

  • Connector & Keying Code  1 | 3 | 4 | A | A1 | B | B1 | D | None

  • Primary Product Color  Black | Blue | Brown | Gray | Green | Natural | Orange | White | Yellow

Contact Features

  • Contact Type  Pin | Tab

  • Mating Tab Width (mm) .5 | .63 | 1 | 1.2 | 1.5 | 1.6 | 1.7 | 1.8 | 2.3 | 2.8 | 3

  • Mating Tab Width (in) .02 | .025 | .039 | .04 | .047 | .059 | .06 | .062 | .063 | .067 | .07 | .071 | .09 | .11 | .118 | .12

  • Mating Tab Thickness (mm) .4 | .6 | .63 | .64 | .66 | .8

  • Mating Tab Thickness (in) .016 | .02 | .023 | .024 | .025 | .03 | .031

  • Mating Pin Diameter (mm) 1 | 8

  • Mating Pin Diameter (in) .039 | .314

  • Contact Current Rating (Max) (A) 1 | 3 | 7.6 | 8 | 10 | 10.45 | 14 | 16 | 20 | 26

  • Contact Mating Area Plating Material  Gold (Au) | Silver (Ag) | Tin (Sn) | Tin over Nickel

Termination Features

  • Termination Method to PCB  Through Hole - Press-Fit | Through Hole - Screw | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  With | Without

  • PCB Mount Retention Type  Boardlock | Mounting Hole | Solder Tail

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • Panel Mount Feature  With | Without

  • Mounting Holes  With | Without

  • Mating Alignment Type  Keyed

  • Mating Retention Type  Locking Interface | Locking Tab

  • Connector Mounting Type  Board Mount | Bus Bar Mount | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 1.6 | 1.8 | 2.54 | 3 | 3.1 | 3.2 | 3.3 | 3.33 | 3.5 | 3.52 | 3.6 | 3.8 | 4 | 4.5 | 5 | 11.5 | 23

  • Centerline (Pitch) (in) .063 | .07 | .1 | .118 | .122 | .125 | .13 | .131 | .137 | .138 | .14 | .149 | .157 | .177 | .19 | .196 | .197 | .31 | .452 | .905

Dimensions

  • PCB Thickness (Recommended) (mm) .8 | 1.6

  • PCB Thickness (Recommended) (in) .031 | .063

  • Connector Length (mm) 11.04 | 14.3 | 15.8 | 16.3 | 17.5 | 18.6 | 20 | 21.05 | 23.5 | 24.92 | 25.5 | 26.1 | 27 | 29.4 | 31 | 31.1 | 32.3 | 33.7 | 34.5 | 34.6 | 36 | 37.1 | 39.3 | 40.3 | 41 | 41.1 | 45.4 | 46 | 46.4 | 47.5 | 47.7 | 48.9 | 51 | 51.1 | 52.71 | 56.8 | 59 | 59.3 | 61.1 | 62.1 | 65 | 68 | 71.1 | 73.2 | 83.2 | 92

  • Connector Length (in) .435 | .562 | .622 | .642 | .69 | .73 | .787 | .82 | .92 | .981 | 1.003 | 1.06 | 1.15 | 1.221 | 1.26 | 1.327 | 1.349 | 1.35 | 1.358 | 1.417 | 1.46 | 1.55 | 1.587 | 1.614 | 1.78 | 1.811 | 1.827 | 1.87 | 1.878 | 1.925 | 2.008 | 2.07 | 2.24 | 2.32 | 2.33 | 2.45 | 2.68 | 2.88 | 3.27 | 3.622

  • Connector Width (mm) 5.5 | 11.04 | 12.3 | 15.8 | 17.3 | 18.5 | 18.6 | 20 | 20.3 | 21.7 | 24.54 | 25.7 | 26.8 | 32.5 | 32.7 | 33.7 | 33.8 | 34.6 | 34.8 | 34.9 | 37.1 | 40.6 | 40.7 | 46.3 | 46.7 | 48.5 | 51 | 56.8 | 60.3 | 71.2 | 75.5 | 88.9 | 96 | 97.8 | 125.5

  • Connector Width (in) .216 | .435 | .484 | .622 | .681 | .728 | .73 | .732 | .787 | .791 | .854 | .976 | 1.012 | 1.055 | 1.27 | 1.28 | 1.29 | 1.32 | 1.326 | 1.331 | 1.362 | 1.37 | 1.46 | 1.59 | 1.602 | 1.823 | 1.839 | 1.91 | 2.001 | 2.236 | 2.374 | 2.803 | 2.97 | 3.5 | 3.78 | 3.814 | 4.94

  • Profile Height from PCB (mm) 3 | 7.5 | 9.3 | 11.8 | 12.5 | 15.7 | 15.8 | 16.7 | 18.3 | 19 | 19.6 | 20 | 20.1 | 21 | 21.9 | 23.5 | 24.2 | 26.2 | 26.8 | 27 | 28.5 | 29.45 | 30.55 | 32.5 | 34.6 | 37.1

  • Profile Height from PCB (in) .118 | .295 | .366 | .465 | .49 | .492 | .62 | .622 | .657 | .72 | .748 | .771 | .787 | .791 | .826 | .862 | .925 | .953 | 1.031 | 1.055 | 1.06 | 1.12 | 1.16 | 1.203 | 1.27 | 1.28 | 1.362 | 1.46

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 140

  • Operating Temperature (Max) (°F) 149 | 158 | 167 | 176 | 185 | 212 | 221 | 284

  • Operating Temperature Range (°C) -55 – 105 | -40 – 140 | -40 – 80 | -40 – 85 | -40 – 100 | -40 – 105 | -30 – 85 | -30 – 105 | -30 – 80 | -30 – 100

  • Operating Temperature Range (°F) -67 – 221 | -40 – 284 | -40 – 221 | -40 – 185 | -40 – 212 | -40 – 176 | -22 – 176 | -22 – 185 | -22 – 221 | -22 – 212

Operation/Application

  • Solder Process  Reflow Solder Capable | Wave Solder Capable

  • Shielded  No | Yes

  • Circuit Application  Power | Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  No | UL 94HB | UL 94V-0 | UL 94V-2

  • IP Rating  IP6K9K | IPX4K

Packaging Features

  • Packaging Method  Bag | Box | Carton | Loose Piece | Package | Tray | Tube

  • Packaging Quantity  1 | 7 | 12 | 16 | 30 | 36 | 40 | 48 | 50 | 55 | 60 | 65 | 70 | 75 | 90 | 100 | 112 | 117 | 126 | 150 | 168 | 192 | 195 | 196 | 210 | 240 | 252 | 315 | 330 | 378 | 400 | 504 | 693 | 819 | 1180

Other

  • Interface Number  1-963214-1 | 1-967281-1 | 114-18085-025 | 208-15516 | 173850 | 173851 | 173852 | 173853 | 174464 | 174921 | 174923 | 174952 | 185760-1 | 281810 | 282367-4 | 282367-3 | 282369-2 | 282369-1 | 284159-1 | 827249 | 925471-1 | 929504-7 | 929504 | 963213-1 | 963217 | 963317 | 963325 | 966168 | 967242 | 967281 | 1670526 EGAMN06001-0179 | 1939605 | 2098836 | 2203990

Related Materials

Datasheets & Catalog Pages

AMP MCP, MCON are trademarks. Other product names, logos, and company names mentioned herein may be trademarks of their respective owners.

 

While TE Connectivity (TE) has made every reasonable effort to ensure the accuracy of the information in this catalog, TE does not guarantee that it is error-free, nor does TE make any other representation, warranty or guarantee that the information is accurate, correct, reliable or current. TE reserves the right to make any adjustments to the information contained herein at any time without notice.

 

TE expressly disclaims all implied warranties regarding the information contained herein, including, but not limited to, any implied warranties of merchantability or fitness for a particular purpose. The dimensions in this catalog are for reference purposes only and are subject to change without notice. Specifications are subject to change without notice. Consult TE for the latest dimensions and design specifications.