Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Receptacle
-
Sealable
Yes
-
Primary Locking Feature
Integrated in Housing
-
Connector System
Wire-to-Wire
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
4
-
Number of Rows
2
Body Features
-
Cable Exit Angle
180°
-
Primary Product Color
Black | Blue | Gray | White
Contact Features
-
Contact Size
Size 16
-
Mating Pin Diameter
1.56 mm [ .061 in ]
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
No
-
Mating Alignment Type
Polarization
-
Strain Relief
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PA 66 GF30
-
Centerline (Pitch) (mm)
2.6 | 4.5
-
Centerline (Pitch) (in)
.102 | .177
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 257 °F ]
Operation/Application
-
Circuit Application
Power
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
500
Other
-
Connector Position Assurance Capable
No
Reference Number
-
TE Internal Number
CAT-J4A-DRC4