Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Miniature Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 200 | 0 – 10 | 0 – 2 | 0 – 500 | 0 – 50 | 0 – 20 | 0 – 100 | 0 – 5
-
Full Scale Range (lbf)
0 – 22.5 | 0 – 45 | 0 – 2.25 | 0 – 44.96 | 0 – 4.5 | 0 – .45 | 0 – 11.2 | 0 – 112.4 | 0 – 1.12
-
Supply Voltage Range (VDC)
10 | 10 – 30
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
-
Accuracy ('% de la pleine échelle)
±.5
Operation/Application
-
Output Signal Details
±100 mV | ±10 mV/V | ±2 V
Other
-
Force Direction
Compression | Tension
-
Zero Shift in CTR (%FS/°C)
±2/50
-
Sensitivity Shift (%FS/°C)
±2/50