This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Specifications

  • Range from 0-5kN to 0-10kN [0-1klbf to 2klbf]
  • Tension and compression
  • High temperature range: -55°C to +175°C [-67°F to +347°F]
  • Wide temperature compensation range
  • Optional IP rating
  • Optional integrated amplifier

 

For lower force and temperature ranges from 2N to 2000N, XFTC301 may be suitable. 

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Miniature Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 0 – 10000 | 0 – 5000

  • Full Scale Range (lbf) 0 – 2248.1 | 0 – 2200 | 0 – 1124

  • Supply Voltage Range (VDC) 10 – 30 | 10

Usage Conditions

  • Operating Temperature Range (°C) -55 – 175 | -40 – 85

  • Operating Temperature Range (°F) -67 – 347 | -40 – 185

  • Accuracy ('% des Endwerts) ±.5

Operation/Application

  • Output Signal Details  ±1 mV/V | ±2 V

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Compression | Tension

  • Zero Shift in CTR (%FS/°C) ±1/50

  • Sensitivity Shift (%FS/°C) ±1/50

Related Materials

Datasheets & Catalog Pages

Product Specifications