This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Unlike sensors with flat force application surfaces, the XFC200R incorporates a spherical load button resulting in more precise measurements.  Its high stiffness, for the size and measurement ranges, allows measurements in dynamic applications. A strain relief spring strengthens the cable output. The sensing element is fitted with a fully temperature compensated Wheatstone bridge equipped with high stability micro-machined silicon strain gauges. To meet your needs we also offer complete turnkey systems. The matched components (sensor, power, amplifier and digital display) are formatted, calibrated and ready for immediate use.

Features

  • Range from 0-2N to 0-10kN[0-0.4 lbf to 0-2 klbf]
  • Compression
  • High stiffness
  • Integrated spherical load button
  • High overload capacity
  • High accuracy for low ranges

Applications

  • Robotics and effectors
  • Micro component assembly tools
  • Keyboard and phone button controls
  • Mechanical switch control
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Miniature Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 0 – 2000 | 0 – 200 | 0 – 10 | 0 – 500 | 0 – 50 | 0 – 20 | 0 – 10000 | 0 – 1000 | 0 – 100

  • Full Scale Range (lbf) 0 – 22.5 | 0 – 112 | 0 – 45 | 0 – 2248 | 0 – 450 | 0 – 2.25 | 0 – 4.5 | 0 – 224.8 | 0 – 11.2 | 0 – 112.4

  • Supply Voltage Range (VDC) 10

Usage Conditions

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

  • Accuracy (% des Endwerts) ±.5

Operation/Application

  • Output Signal Details  ±100 mV | 120mV | 150 mV/V | 60 mV

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Compression

  • Zero Shift in CTR (%FS/°C) ±2/50

  • Sensitivity Shift (%FS/°C) ±2/50

Related Materials

Datasheets & Catalog Pages

Product Specifications