Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Force Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 220000 | 0 – 270000 | 0 – 320000 | 0 – 80000 | 0 – 20000 | 0 – 140000 | 0 – 110000 | 0 – 35000 | 0 – 55000
-
Full Scale Range (lbf)
0 – 49500 | 0 – 18000 | 0 – 31500 | 0 – 71900 | 0 – 60700 | 0 – 7870 | 0 – 12400 | 0 – 24700 | 0 – 4500
-
Supply Voltage Range (VDC)
10
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 90 | -20 – 80
-
Operating Temperature Range (°F)
-40 – 194 | -4 – 176
-
Accuracy ('% des Endwerts)
1 – 5
Operation/Application
-
Output Signal Details
2 mV/V
Other
-
Force Direction
Compression
-
Zero Shift in CTR (%FS/°C)
±.5/50
-
Sensitivity Shift (%FS/°C)
±1/50