This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  General Purpose Contactor

Configuration Features

  • Contact Arrangement  3PST | SPDT-NO-DB

  • Contact Number of Poles  3

Electrical Characteristics

  • Contact Current Rating (A) 50 | 60

  • Coil Voltage Rating (VAC) 115

  • Coil Voltage Rating (VDC) 28

  • Contact Current Rating (A) 50 | 60

Body Features

  • Enclosure Type  Environmentally Sealed

  • Enclosure Type  Environmentally Sealed

Termination Features

  • Auxiliary Termination & Connection Type  6-32 UNC-2A Stud

  • Main Termination & Connection Type  10-32 UNF-2A Stud

  • Coil Termination & Connection Type  6-32 UNC-2A Stud

Mechanical Attachment

  • Product Mount Type  Chassis Mount

Operation/Application

  • Current Type  AC | DC

Other

  • Contact Current Class (A) >32 – ≤50 | >50 – ≤200

Related Materials

Datasheets & Catalog Pages