This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The MS8607 sensor is a self-contained pressure, humidity and temperature sensor that is fully calibrated during manufacture.  The sensor can operate from 1.5V to 3.6V. The MS8607 is ideal for weather station applications embedded into compact devices and any applications in which pressure, humidity and temperature monitoring is required.  

SPECIFICATIONS

  • Operating pressure range: 300 to 1200 mbar
  • Measures relative humidity from 0% to 100%
  • Measures temperature from -40°C to 125°C
  • Extended pressure range 10 to 2000 mbar
  • Fast response time
  • I2C communication
  • Very low power consumption 

PERFORMANCE

  • 0% to 100% relative humidity range
  • -40°C to 125°C temperature range
  • Very low power consumption
  • Operates from 1.5V to 3.6V
  • Fast response time – 5 seconds typical
  • Built-in heater for fast recovery from saturation
  • Recovers fully from condensation
  • Fast conversion time – 14ms typical  

BENEFITS

  • 20-pin Xplained Pro compatible connector
  • I2C interface
  • Xplained Pro hardware identification chip
  • Atmel Studio 6 Project available for download
  • µC C code available for download
  • Selectable 16-24 bits resolution for pressure
  • Selectable 8-12 bit resolution for humidity
  • Selectable 12-14 bit resolution for temperature
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Xplained Pro

  • Sensor Type  Humidity | Pressure | Temperature

Reference Number

  • TE Internal Number CAT-DCS0014

Related Materials

Datasheets & Catalog Pages