Please review product documents or contact us for the latest agency approval information.  
 
	
                
                    
Product Type Features
                
                
    - 
				
						Relay & Contactor Type 
						Protective Relay
					
			 		
		
 
		
                
                    
Configuration Features
                
                
    - 
				
						Contact Number of Poles 
						1
					
			 		
		- 
				
						Contact Arrangement 
						SPST NC
					
			 		
		
 
		
                
                    
Electrical Characteristics
                
                
    - 
				
						Coil Resistance (Ω)
						1.4
					
			 		
		- 
				
						Contact Switching Voltage (Max) (VDC)
						28
					
			 		
		- 
				
						Contact Current Rating (A)
						.08 | .2 | .25 | 1
					
			 		
		- 
				
						Coil Voltage Rating (VDC)
						28
					
			 		
		
 
		
                
                    
Body Features
                
                
    - 
				
						Enclosure Type 
						Environmentally Sealed
					
			 		
		
 
		
                
                    
Termination Features
                
                
    - 
				
						Main Termination & Connection Type 
						6-32 UNC-2A | 6-32 UNC-2A Stud
					
			 		
		- 
				
						Coil Termination & Connection Type 
						6-32 UNC-2A | 6-32 UNC-2A Stud
					
			 		
		
 
		
                
                    
Mechanical Attachment
                
                
    - 
				
						Product Mounting Feature Type 
						Mounting Plate
					
			 		
		- 
				
						Torque (Coil) (in-lbs)
						7.5
					
			 		
		- 
				
						Torque (Main) (in-lbs)
						7.5
					
			 		
		- 
				
						Product Mount Type 
						Chassis Mount
					
			 		
		
 
		
		
                
                    
Other
                
                
    - 
				
						Contact Current Class (A)
						≤2