Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Configuration Features
-
Auxiliary Switch Contact Arrangement
3PDT | SPDT
-
Contact Arrangement
1 NC & 1 NO | SPST NO DB, SPST NC DB
-
Contact Number of Poles
2
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Current Rating (A)
400
-
Coil Voltage Rating (VDC)
28 | 32
Body Features
-
Enclosure Type
Environmentally Sealed
Termination Features
-
Auxiliary Termination & Connection Type
D-Sub
-
Main Termination & Connection Type
1/4-28 UNF-2A | Bus Bar
-
Coil Termination & Connection Type
D-Sub
Mechanical Attachment
-
Torque (Main) (in-lbs)
56.3
-
Product Mount Type
Bus Bar Mount | Chassis Mount
Other
-
Contact Current Class (A)
>200 – ≤500