This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly

  • RF Interface  Nanominiature

  • RF Connector Style  Plug

  • Compatible With RF Cable Type  RG 178

  • Connector System  Wire-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • PCB Mount Orientation  Horizontal

  • Number of Positions  3 | 6 | 7 | 9

  • Number of Coaxial Contacts  3 | 6 | 7 | 9

Electrical Characteristics

  • Impedance (Ω) 50

Body Features

  • Body Material  Aluminum

  • Body Material Finish  Plated

  • Body Plating Material  Electroless Nickel

Contact Features

  • RF Connector Center Contact Plating Material  Gold (Au)

  • RF Connector Center Contact Material  Beryllium Copper

Termination Features

  • Termination Method to PCB  Surface Mount

  • Termination Method to Wire & Cable  Solder

Mechanical Attachment

  • RF Connector Coupling Mechanism  Screw

  • Connector Mounting Type  Board Mount | Panel Mount

  • RF Contact Captivation Method  Epoxy | Solder

Housing Features

  • Body Orientation  Right Angle

Dimensions

  • Product Length (in) 12

  • RF Connector Mated Outer Diameter (Approximate) (in) .087

  • Product Length  304.8 mm [ 12 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Operating Frequency Range (GHz) 60 – 1

Packaging Features

  • Packaging Method  Package | Package & Box

Other

  • Dielectric Material  Polytetrafluoroethylene (PTFE)

Related Materials

Datasheets & Catalog Pages