Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered, Unfiltered
-
Input Termination Type
2-Pin Connector, DA or DCB Connector
-
Output Termination Type
Wire Leads
Electrical Characteristics
-
Current Rating (A)
60
-
Operating Voltage (VDC)
150, 300
Body Features
-
Product Orientation
Straight
Mechanical Attachment
-
Panel Mount Feature Type
Flanged, Snap-In
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 55
Reference Number
-
TE Internal Number
CAT-C8114-D339A