Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Latching Style
Slide Latch
-
Cable Assembly Category
High Speed
-
Cable Assembly Type
QSFP to QSFP
-
Cable Assembly (End A)
QSFP Plug
-
Cable Assembly (End B)
QSFP Plug
-
Cable Style
Madison TurboTwin | Madison TurboTwin - Round Jacketed
Configuration Features
-
Mounting Location
External
-
Number of Positions
16
-
Number of Pairs
8
-
Number of Signal Positions
16
Electrical Characteristics
Body Features
-
Jacket Material
Flexible PVC
-
Shield Material
Aluminum/Polyester Tape/Tin-Plated Copper Braid
-
Strain Relief Type
Heat Shrink Tubing
-
Cable Color
Black
-
Cable Flammability Rating
CL2
-
Equalized
No
Contact Features
-
Contact Mating Area Plating Material
Gold (Au)
Housing Features
-
Housing Material
Zinc Die
Dimensions
-
Wire Size (AWG)
30
-
Wire Size (mm²)
.051
-
Outside Cable Diameter
6.48 mm [ .255 in ]
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Other
-
Cable Assembly Configuration
Double Ended
-
Cable Assembly Length
.5 m [ 1.64 ft ]