This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay Connection Type  PCB Pins

Electrical Characteristics

  • Coil Resistance (Ω) 45, 125, 180, 405, 720, 2880, 11520

  • Contact Switching Load (Min)  10mA @ .2V

  • Contact Limiting Breaking Current (A) 3

  • Contact Voltage Rating (VDC) 220

  • Contact Voltage Rating (VAC) 250

  • Coil Power Rating DC (mW) 200

  • Coil Voltage Rating (VDC) 3, 5, 6, 9, 12, 24, 48

  • Contact Switching Voltage (Max) (VDC) 220

  • Contact Switching Voltage (Max) (VAC) 250

  • Coil Magnetic System  Monostable, DC

  • Power Consumption (mW) 200

  • Insulation Initial Resistance (MΩ) 1000

  • Insulation Initial Dielectric Between Adjacent Contacts (Vrms) 750

  • Coil Power Rating Class (mW) 150 – 200

  • Voltage Standing Wave Ration (HF Parameter)  1.04 @ 100MHz, 1.4 @ 900MHz

  • Insulation Initial Dielectric Between Contacts and Coil (Vrms) 1050

  • Contact Limiting Continuous Current (A) 3

  • Contact Limiting Short-Time Current (A) 3

  • Contact Limiting Making Current (A) 3

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 750

  • Actuating System  AC, DC

Signal Characteristics

  • Isolation (HF Parameter)  -20.7dB @ 900MHz, -39dB @ 100MHz

  • Insertion Loss (HF Parameter)  -.02dB @ 100MHz, -.27dB @ 900MHz

Body Features

  • Product Weight  6 g [ .2116 oz ]

  • Insulation Special Features  1500V Initial Surge Withstand Voltage between Contacts & Coil

Contact Features

  • Contact Current Class (A) 2 – 5

  • Contact Current Rating (Max) (A) 3

  • Contact Arrangement  2 Form C (CO)

  • Contact Number of Poles  2

  • Contact Plating Material  Gold

Mechanical Attachment

  • Product Mount Type  Printed Circuit Board

Dimensions

  • Product Height  10.8 mm [ .425 in ]

  • Product Length  20.2 mm [ .795 in ]

  • Product Width  10 mm [ 393 in ]

  • Width Class (Mechanical) (mm) 8 – 10

  • Height Class (Mechanical) (mm) 10 – 11

  • Length Class (Mechanical) (mm) 20 – 25

Usage Conditions

  • Operating Temperature Range (°C) -40 – 85

  • Environmental Ambient Temperature (Max)  85 °C [ 85 °F ]

  • Environmental Ambient Temperature Class (°C) 70 – 85

Operation/Application

  • Performance Type  Standard

Packaging Features

  • Packaging Method  Box & Tube, Tube

Other

  • Solder Process  Wave Solder

Reference Number

  • TE Internal Number CAT-AX41-D1A

Related Materials