Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Primary
-
Wall Type
Single Wall
Configuration Features
-
Number of Strands
154
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Conductor Stranding
High Strand Count Conductor
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black | Blue | Red | White
Dimensions
-
Cable Insulation Thickness (in)
.004
-
Outside Cable Diameter (in)
.043
-
Outside Cable Diameter
1.09 mm [ .043 in ]
-
Strand Size (AWG)
44
-
Conductor Diameter Range (mm)
.7 – .76 | .79 | .84 | 1.09
-
Conductor Diameter Range (in)
.031 | .033 | .043 | .275 – .029
-
Cable Insulation Thickness (mm)
.1
-
Wire Size (AWG)
22
Usage Conditions
-
Cable Type
Spec 80
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
Operation/Application
-
Wire Class
Equipment | Medium Weight