Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Round Braided Screened & Jacketed | Twisted Pair
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Cable Color
White
-
Wire Color (Base)
Black | Blue | White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation-Crosslinked, Modified ETFE | Radiation Crosslinked Modified ETFE
-
Conductor Material
Silver-Coated Copper | Silver-Coated High Strength Copper Alloy
Dimensions
-
Wire Size (AWG)
20 | 22 | 24 | 26 | 28
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 80