Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Primary
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Conductor Stranding
High Strand Count Conductor
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated Copper
-
Wire Color (Base)
White
Usage Conditions
-
Cable Type
Spec 80
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
Reference Number
-
TE Internal Number
CAT-82A-NC-HW