Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Round Braided Screened & Jacketed
Configuration Features
-
Number of Strands
3
-
Number of Conductors
3
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Base)
White
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated High Strength Copper Alloy
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55T
Reference Number
-
TE Internal Number
CAT-55T-TP