Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Cable Color
White
-
Wire Color (Base)
White
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
Dimensions
-
Wire Size (AWG)
1/0 | 8 | 10
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55PC
Reference Number
-
TE Internal Number
CAT-55PC-TC-T-0-10