Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600 | 1000
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black | Red | White
Dimensions
-
Outside Cable Diameter (in)
.081 | .086 | .092 | .102
-
Strand Size (AWG)
27
-
Conductor Diameter Range
1.68 mm [ .066 in ]
-
Wire Size (AWG)
14
Usage Conditions
-
Cable Type
Spec 55 | Spec 55PC
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]