This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Operating Voltage (VAC) 600

Body Features

  • Wire & Cable Insulation Material  Modified Radiation Cross-linked ETFE Polymer | Radiation-Crosslinked, Modified ETFE

  • Conductor Material  Tin-Coated Copper | Tin-Plated Copper

Dimensions

  • Wire Size (AWG) 8 | 10

Usage Conditions

  • Operating Temperature Range  -65 – 150 °C [ -85 – 302 °F ]

  • Cable Type  Spec 55

Related Materials
No documentation available.