Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1 | 5
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated Copper | Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Light Green | White
-
Wire Color (Stripe)
Yellow
Dimensions
-
Outside Cable Diameter (in)
.029 | .042 | .046 | .05
-
Strand Size (AWG)
34
-
Conductor Diameter Range
.7 – .76 mm [ .275 – .029 in ]
-
Wire Size (AWG)
22
Usage Conditions
-
Cable Type
Spec 55 | Spec 55PC
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]