Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Cable Color
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated Copper | Nickel-Coated High Strength Copper Alloy
-
Wire Color (Base)
White
Dimensions
-
Outside Cable Diameter (in)
.046
-
Strand Size (AWG)
34
-
Wire Size (AWG)
22
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]