Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Flat Braided Shielded & Jacketed
Configuration Features
-
Number of Strands
19
-
Number of Conductors
2 | 5
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Base)
Blue | Red | White
-
Cable Color
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation Crosslinked Modified ETFE
-
Conductor Material
Nickel-Coated Copper | Nickel-Coated High Strength Copper Alloy
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55 | Spec 55PC