Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Stripe)
Blue
-
Wire Color (Base)
Red | White
-
Cable Color
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation Crosslinked Modified ETFE
-
Conductor Material
Nickel-Coated Copper | Nickel-Coated High Strength Copper Alloy
Dimensions
-
Conductor Diameter Range (in)
.046
-
Outside Cable Diameter
.06 mm [ .127 in ]
-
Strand Size (AWG)
30
-
Wire Size (AWG)
18
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 150 | -65 – 200
-
Operating Temperature Range (°F)
-85 – 392 | -85 – 302
-
Cable Type
Spec 55 | Spec 55PC