Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Primary | Twisted Pair
Configuration Features
-
Number of Strands
19
-
Number of Pairs
2
-
Number of Conductors
2
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Base)
Black | Blue | Green | Red | White | Yellow
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper | Tin-Plated Copper
Dimensions
-
Cable Length (ft)
100
-
Outside Cable Diameter (mm)
2.23 | 2.54
-
Outside Cable Diameter (in)
.086 | .1
-
Strand Size (AWG)
34
-
Conductor Diameter Range (mm)
.74 | .76
-
Conductor Diameter Range (in)
.029 | .03
-
Wire Size (CMA)
1.27
-
Wire Size (AWG)
22
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
1