Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Electrical Characteristics
-
Resistance Rating Conditions (Max)
5.79 Ω/1000 ft @ 20°C
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper
-
Wire Color (Base)
Red | White
Dimensions
-
Outside Cable Diameter
1.73 mm [ .068 in ]
-
Strand Size (AWG)
30
-
Conductor Diameter Range
1.19 mm [ .047 in ]
-
Wire Size (AWG)
18
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]