| Product | TE Part # | Documents | Cable Type | Wire & Cable Insulation Material | Conductor Material | Wire Size | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
|---|
| CV6369-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | -65 – 200 °C | - | - |
| 197614-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| CM6177-000 | Product Drawing
| Spec 55/ | Radiation-Crosslinked, Modified ETFE | Silver-Coated Copper | .13 mm² | -65 – 200 °C | - | - |
| EM5201-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| 455409-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| CN7750-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| F75754-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | - | -65 – 200 °C | - | - |
| EL6478-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | - | -65 – 200 °C | - | - |
| 703565-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| 654745-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| EH2422-000 | | Spec 55/ | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | .13 mm² | -100 – 200 °C | - | - |
| 590211-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | - | -65 – 200 °C | - | - |
| 827603-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| 719322-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | - | -65 – 200 °C | - | - |
| 625533-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| 484519-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| 391799-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| CR2814-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | - | -65 – 200 °C | - | - |
| CS2451-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| 206655-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | - | -65 – 200 °C | - | - |
| D54562-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| 120415-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | - | -65 – 200 °C | - | - |
| A69918-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | - | -65 – 200 °C | - | - |