Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Pairs
1
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Base)
Blue | Red
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper | Silver-Coated High Strength Copper Alloy
Dimensions
-
Conductor Diameter Range (in)
.037
-
Outside Cable Diameter
2.54 mm [ .1 in ]
-
Strand Size (AWG)
32
-
Wire Size (AWG)
20
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55