Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Flat Braided Shielded & Jacketed
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Cable Color
White
-
Wire Color (Base)
Black | Blue | Green | Red | Yellow
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation Crosslinked Modified ETFE
-
Conductor Material
Silver-Coated Copper | Silver-Coated High Strength Copper Alloy
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55 | Spec 55/
-
Operating Temperature Range (°C)
-65 – 200