This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Contact | Ground Return Shielding

  • Backplane Interface Type  2mm HM

  • Connector System  Board-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

  • PCB Connector Type  PCB Mount Receptacle

  • Sealable  No | Yes

Configuration Features

  • Rows Loaded  A | B | C | D | E | F | Fully Loaded | G | H

  • Number of Signal Positions  88 | 95 | 110 | 176 | 200

  • Mating & Unmating Configuration  Make First / Break Last

  • Number of Columns  6 | 8 | 11 | 12 | 15 | 19 | 22 | 25

  • Number of Rows  4 | 5 | 8 | 12

  • Backplane Architecture  Mezzanine | Midplane | Traditional Backplane

  • Number of Positions  24 | 40 | 55 | 60 | 72 | 88 | 95 | 110 | 125 | 144 | 176 | 200

  • PCB Mount Orientation  Right Angle | Vertical

Signal Characteristics

  • Crosstalk Version  Reduced | Standard

  • Data Rate (Gb/s) 1 | ≤1

Body Features

  • Primary Product Color  Gray | Natural

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Type  Socket

  • Contact Mating Area Length (mm) 3.3 | 3.33

  • Contact Mating Area Length (in) .13 | .131

  • CompactPCI Designation  J1/J4 | None

  • Feedthrough Post Length (mm) 3.3 | 3.34 | 3.7

  • Feedthrough Post Length (in) .13 | .132 | .146

  • Contact Base Material  Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Mating Area Plating Material  Gold (Au) | Nickel (Ni) | Performance Based

  • Contact Mating Area Plating Material Thickness (µm) .5 | .76 | 1.27

  • Contact Mating Area Plating Material Thickness (µin) 2 – 5 | 20 | 30 | 50

  • Contact Current Rating (Max) (A) .7 | 1 | 1.5

Termination Features

  • Termination Method to PCB  Through Hole - Press-Fit

Mechanical Attachment

  • Front Mating Level  Level 1

  • Mating Alignment Type  Multi-Purpose Center | Polarization

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Material  Polyester GF | Thermoplastic

  • Centerline (Pitch)  2 mm [ .078 in ]

Dimensions

  • Backplane Module Length (mm) 19.9 | 23.9 | 25 | 38 | 44 | 48 | 49.9 | 50

  • Backplane Module Length (in) .784 | .941 | .984 | 1.496 | 1.732 | 1.89 | 1.965 | 1.969

Usage Conditions

  • Operating Temperature Range (°C) -65 – 105 | -55 – 125

  • Operating Temperature Range (°F) -85 – 221 | -67 – 257

Operation/Application

  • Shielded  No | Yes

  • Circuit Application  Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  10 | 11 | 20 | 22 | 27

  • Packaging Method  Tray | Tube

Related Materials
No documentation available.