Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Signal Relay
Configuration Features
-
Contact Arrangement
4 Form C 4PDT-CO
Electrical Characteristics
-
Coil Resistance (Ω)
37 | 145 | 975
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
6 | 12 | 26.5
-
Coil Power Rating DC (W)
.72 | .973 | .993
Body Features
-
Enclosure Type
Hermetically Sealed
Termination Features
-
Main Termination & Connection Type
Solder Hook Terminals | Solder Pins
-
Coil Termination & Connection Type
Solder Hook Terminals | Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount | Chassis Mount | Panel & Printed Circuit Board
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 125
-
Environmental Ambient Temperature (Max)
125 °C [ 257 °F ]
Operation/Application
-
Vibration Resistance
30G's, 10 – 3000Hz | 30G's, 55 – 3000Hz
-
Shock Resistance
100G's, 6ms | 150G's, 11ms
-
Coil Magnetic System
Polarized, Bistable, Latching
-
Current Type
DC
Other
-
Contact Current Class (A)
≤2
-
Coil Power Rating Class (W)
>.6 – ≤1