Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Plug to Plug Relay Header
-
Connector System
Wire-to-Panel
-
Sealable
No
Configuration Features
-
Number of Positions
2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
125
-
Operating Voltage (VAC)
125
Body Features
-
Primary Product Color
Black | Blue | Natural | Yellow
Contact Features
-
Contact Type
Pin
-
Contact Base Material
Brass
-
Contact Retention Within Housing
Without
-
Contact Current Rating (Max) (A)
4
Mechanical Attachment
-
Panel Mount Feature
With
-
Panel Mount Feature Type
Latches
-
Strain Relief
Without
-
Mating Retention
With
-
Mating Retention Type
Locking Latch
-
Connector Mounting Type
Panel Mount
Housing Features
-
Housing Material
Nylon 66
-
Centerline (Pitch)
2 mm [ .078 in ]
Dimensions
-
Connector Length (mm)
7.78 | 9.78 | 11.78 | 13.78 | 15.78 | 17.78 | 19.78 | 21.78 | 23.78 | 25.78 | 27.78 | 29.78 | 31.78 | 33.78
-
Connector Length (in)
.306 | .385 | .463 | .542 | .621 | .699 | .778 | .857 | .936 | 1.014 | 1.093 | 1.172 | 1.251 | 1.329
-
Panel Thickness (Recommended)
.81 – 1.6 mm [ .032 – .063 in ]
-
Connector Width
6 mm [ .236 in ]
-
Connector Height
12 mm [ .472 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
UL
-
Compatible With Agency/Standards Products
CSA | UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bag & Box
-
Packaging Quantity
300