Please review product documents or contact us for the latest agency approval information.  
 
	
                
                    
Product Type Features
                
                
    - 
				
						PCB Connector Type 
						PCB Mount Header
					
			 		
		- 
				
						Connector System 
						Wire-to-Board
					
			 		
		- 
				
						Header Type 
						Partially Shrouded
					
			 		
		- 
				
						Sealable 
						No
					
			 		
		- 
				
						Connector & Contact Terminates To 
						Printed Circuit Board
					
			 		
		- 
				
						Connector Product Type 
						Connector Assembly
					
			 		
		
 
		
                
                    
Configuration Features
                
                
    - 
				
						PCB Mount Orientation 
						Vertical
					
			 		
		- 
				
						Number of Positions 
						2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15
					
			 		
		- 
				
						Number of Rows 
						1
					
			 		
		
 
		
                
                    
Electrical Characteristics
                
                
    - 
				
						Operating Voltage (VAC)
						125
					
			 		
		- 
				
						Operating Voltage (VDC)
						125
					
			 		
		
 
		
                
                    
Body Features
                
                
    - 
				
						Primary Product Color 
						Black | Blue | Natural | Yellow
					
			 		
		
 
		
                
                    
Contact Features
                
                
    - 
				
						Contact Layout 
						Inline
					
			 		
		- 
				
						Contact Mating Area Length 
						4.5 mm [ .177 in ]
					
			 		
		- 
				
						PCB Contact Termination Area Plating Material Thickness (µm)
						1 – 2
					
			 		
		- 
				
						PCB Contact Termination Area Plating Material Thickness (µin)
						39.37 – 78.73 | 39.37 – 118.1
					
			 		
		- 
				
						Contact Shape & Form 
						Round
					
			 		
		- 
				
						Contact Base Material 
						Brass
					
			 		
		- 
				
						Mating Pin Diameter 
						.6 mm [ .024 in ]
					
			 		
		- 
				
						Contact Mating Area Plating Material 
						Tin (Sn)
					
			 		
		- 
				
						Contact Mating Area Plating Material Finish 
						Bright | Matte
					
			 		
		- 
				
						Contact Mating Area Plating Material Thickness 
						1 – 2 µm [ 39.37 – 78.73 µin ]
					
			 		
		- 
				
						Contact Type 
						Pin
					
			 		
		- 
				
						Contact Current Rating (Max) (A)
						4
					
			 		
		- 
				
						PCB Contact Termination Area Plating Material 
						Tin
					
			 		
		
 
		
                
                    
Termination Features
                
                
    - 
				
						Termination Post & Tail Length 
						3.2 mm [ .126 in ]
					
			 		
		- 
				
						Termination Post & Tail Diameter 
						.6 mm [ .024 in ]
					
			 		
		- 
				
						Termination Method to PCB 
						Through Hole - Solder
					
			 		
		
 
		
                
                    
Mechanical Attachment
                
                
    - 
				
						PCB Mount Retention Type 
						Kinked Legs
					
			 		
		- 
				
						Panel Mount Feature 
						With
					
			 		
		- 
				
						Mating Alignment Type 
						Polarization
					
			 		
		- 
				
						PCB Mount Alignment 
						Without
					
			 		
		- 
				
						Mating Retention 
						Without
					
			 		
		- 
				
						PCB Mount Retention 
						With
					
			 		
		- 
				
						Connector Mounting Type 
						Board Mount
					
			 		
		- 
				
						Mating Alignment 
						With
					
			 		
		
 
		
                
                    
Housing Features
                
                
    - 
				
						Centerline (Pitch) 
						2 mm [ .079 in ]
					
			 		
		- 
				
						Housing Material 
						Nylon 66
					
			 		
		
 
		
                
                    
Dimensions
                
                
    - 
				
						PCB Thickness (Recommended) 
						.8 mm [ .031 – .063 in ]
					
			 		
		- 
				
						Connector Length (mm)
						5.8 | 7.8 | 9.8 | 11.8 | 13.8 | 15.8 | 17.8 | 19.8 | 21.8 | 23.8 | 25.8 | 27.8 | 29.8 | 31.8
					
			 		
		- 
				
						Connector Length (in)
						.228 | .307 | .386 | .465 | .543 | .622 | .701 | .78 | .858 | .937 | 1.016 | 1.095 | 1.173 | 1.252
					
			 		
		- 
				
						Connector Width 
						3.6 mm [ .141 in ]
					
			 		
		- 
				
						Connector Height 
						6.8 mm [ .267 in ]
					
			 		
		
 
		
                
                    
Usage Conditions
                
                
    - 
				
						Operating Temperature Range 
						-40 – 105 °C [ -40 – 221 °F ]
					
			 		
		
 
		
                
                    
Operation/Application
                
                
    - 
				
						Assembly Process Feature 
						Pick and Place Cover
					
			 		
		- 
				
						Circuit Application 
						Power & Signal
					
			 		
		
 
		
                
                    
Industry Standards
                
                
    - 
				
						Compatible With Approved Standards Products 
						CSA LR7189 | UL E28476
					
			 		
		- 
				
						Compatible With Agency/Standards Products 
						CSA | UL
					
			 		
		- 
				
						UL Flammability Rating 
						UL 94V-0
					
			 		
		
 
		
                
                    
Packaging Features
                
                
    - 
				
						Packaging Quantity 
						500 | 1000
					
			 		
		- 
				
						Packaging Method 
						Bag | Box