Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type
Receptacle
-
Connector System
Board-to-Board
-
Connector Shell Size
2
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
Number of Rows
2
-
PCB Mount Orientation
Vertical
-
Number of Positions
15
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material
Gold (Au)
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
Mechanical Attachment
-
Connector Mounting Type
Board Mount
Housing Features
-
Centerline (Pitch)
2.77 mm [ .109 in ]
Dimensions
-
Row-to-Row Spacing
2.84 mm [ .112 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-026-RAVSAP2274