6-2271140-2
M12, MALE PNL, A CODE,12P,PCB TYPE, (AU)
6-2271140-2
M12, MALE PNL, A CODE,12P,PCB TYPE, (AU)
- TE Internal #: 6-2271140-2
- TE Internal Description: M12, MALE PNL, A CODE,12P,PCB TYPE, (AU)
-
Connector System :
Wire-to-Board
-
Number of Positions :
12
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Contact Current Rating (Max) (A):
2
See All Features