Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Type :
Push-Pull
-
Illumination Type :
No Light
-
Circuit Breaker Style :
Push-Pull Button
-
Circuit Breaker Type :
Thermal
-
Illuminated :
Without
Configuration Features
-
Panel Cutout Size (in):
.375 – .386 (Diameter)
-
Circuit Function :
Series Trip
-
Number of Poles :
1
Electrical Characteristics
-
Operating Voltage (VAC):
240
-
Operating Voltage (VDC):
50
-
Current Rating (A):
.5
-
Interrupt Capacity :
1000A @ 50VDC or 120VAC
Contact Features
-
Trip Time at 200% (seconds):
11 – 30
Termination Features
-
Terminal Configuration :
8-32 Screws 90° to Each Other
Mechanical Attachment
-
Mounting Bushing :
3/8-24 Threaded Bushing .375" [9.53mm] Long, Silver Color
-
Mounting Hardware Packaging :
Assembled to Bushing
-
Mounting Options :
Two Hex Nuts/Lockwasher
Identification Marking
-
Stamped Marking Type :
White Amp Rate Marking