Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Shield Material :
Carbon Steel
-
Insert Material :
ABS Molding Compound
-
Connector Profile :
Standard
-
Shield Plating Material :
Nickel
-
Cable Exit Angle (°):
90
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Dimensions
-
Compatible Cable Diameter Range :
1.14 mm [ .045 in ]
-
Compatible Insulation Diameter Range :
1.14 mm [ .045 in ]
-
Stranded Wire Size (mm²):
.09 | .1 | .14
-
Stranded Wire Size (AWG):
26 | 27 | 28
-
Wire Size (AWG):
26 | 27
Packaging Features
-
Packaging Quantity :
500
-
Packaging Method :
Package
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.