Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Board
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
-
Card Entry Style :
Side
-
Number of Positions :
7
-
Number of Rows :
1
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Right Angle
Electrical Characteristics
-
Operating Voltage (VAC):
63
Body Features
-
Primary Product Color :
Gray
Contact Features
-
Contact Mating Area Plating Material Thickness (µm):
5 – 12
-
Contact Type :
Socket
-
Contact Base Material :
Copper Tin Alloy
-
Contact Retention Within Housing :
With
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Contact Current Rating (Max) (A):
2
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
Mating Retention :
Without
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Entry Configuration :
Both Ends Open
-
Centerline (Pitch) :
2.5 mm [ .098 in ]
-
Housing Material :
PBTP
Dimensions
-
Wire Size (AWG):
24
-
Wire Size (mm²):
.22 – .25
-
Connector Height :
7.35 mm [ .29 in ]
-
Compatible Insulation Diameter Range :
1.2 – 1.4 mm [ .047 – .055 in ]
-
PCB Thickness (Recommended) :
1.5 mm [ .059 in ]
-
Card Slot Depth (mm):
5
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
Compatible With Agency/Standards Products :
UL
Packaging Features
-
Packaging Quantity :
2240
-
Packaging Method :
Carton