Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cage Type :
Stacked
-
Form Factor :
zSFP+ Stacked (SFP28)
-
Pluggable I/O Product Type :
Cage Assembly with Integrated Connector
-
Sealable :
Yes
Configuration Features
-
Lightpipe Style :
Standard
-
Number of Positions :
480
-
Number of Ports :
24
-
Port Matrix Configuration :
2 x 12
Electrical Characteristics
-
Data Rate (Max) (Gb/s):
32
Contact Features
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 29.92 µin ]
-
Tail Plating Material :
Tin
-
Contact Mating Area Plating Material :
Gold or Gold Flash over Palladium Nickel
Termination Features
-
Termination Post & Tail Length :
1.8 mm [ .07 in ]
-
Termination Method to PCB :
Through Hole - Press-Fit
Housing Features
-
Cage Material :
Nickel Silver Alloy
-
Centerline (Pitch) :
.8 mm [ .032 in ]
Dimensions
-
PCB Thickness (Recommended) :
1.5 mm [ .059 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Heat Sink Compatible :
No
-
Pluggable I/O Applications :
zSFP+ Thermally Enhanced
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Other
-
Included Lightpipe :
Yes
-
EMI Containment Feature Type :
Elastomeric Gasket