Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
-
PCB Connector Assembly Type :
PCB Mount Header
-
Shroud Style :
Partially Shrouded
-
Signal Arrangement :
Differential
-
Backplane Module Type :
Center
Configuration Features
-
Backplane Architecture :
Traditional Backplane
-
Number of Signal Positions :
96
-
Stackable :
Yes
-
Number of Pairs :
48
-
Number of Positions :
96
-
Number of Rows :
8
-
Number of Columns :
6
-
PCB Mount Orientation :
Vertical
-
Pairs per Column :
8
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Impedance (Ω):
100
Signal Characteristics
-
Data Rate (Gb/s):
8
-
Number of Differential Pairs per Column :
8
-
Differential Impedance (Ω):
100
Body Features
-
Primary Product Color :
Black
-
Shield Material :
Copper Alloy
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Shape & Form :
Dual Beam
-
Contact Mating Area Plating Material :
Gold Flash
-
Contact Mating Area Plating Material Thickness (µm):
.08
-
Contact Type :
Pin
-
PCB Contact Termination Area Plating Material Thickness :
.5 µm [ 20 µin ]
-
Contact Current Rating (Max) (A):
.4
-
Contact Mating Area Length :
4.65 mm [ .183 in ]
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Press-Fit
-
Termination Post & Tail Length :
1.65 mm [ .065 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Action/Compliant Tail
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
With
-
Mating Retention :
Without
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
Connector Mounting Type :
Board Mount
-
Guide Hardware :
Without
Housing Features
-
Housing Material :
Thermoplastic
-
Centerline (Pitch) :
4.5 mm [ .177 in ]
-
End Wall Location :
Open
-
Number of Shrouded Sides :
2
Dimensions
-
PCB Hole Diameter (mm):
.34
-
PCB Thickness (Recommended) (mm):
1
-
Connector Width :
25.4 mm [ 1 in ]
-
Connector Height :
11.3 mm [ 1.07 in ]
-
Row-to-Row Spacing :
2.5 mm [ .098 in ]
-
Connector Length :
27.4 mm [ 1.07 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0