Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Relay Type :
Standard
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
10
-
Coil Magnetic System :
Monostable, DC
-
Coil Power Rating DC (mW):
450
-
Coil Resistance (Ω):
5120
-
Coil Special Features :
UL Coil Insulation Class E
-
Coil Voltage Rating (VDC):
48
-
Contact Switching Load (Min) :
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC):
277
-
Contact Switching Voltage (Max) (VDC):
30
-
Contact Voltage Rating (VAC):
250
-
Contact Voltage Rating (VDC):
30
-
Insulation Creepage Between Contact & Coil :
9.4 mm [ .37 in ]
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Coil Power Rating Class (mW):
400 – 500
-
Insulation Creepage Class (mm):
5.5 – 8
-
Contact Limiting Continuous Current (A):
10
-
Contact Limiting Short-Time Current (A):
10
-
Contact Limiting Making Current (A):
10
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
750
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
3500 – 4000
Body Features
-
Product Weight :
9 g [ .318 oz ]
-
Insulation Special Features :
Tracking Index of Relay Base PTI250
Contact Features
-
Contact Arrangement :
1 Form A (NO)
-
Contact Current Class (A):
16
-
Contact Current Rating (Max) (A):
10
-
Contact Material :
AgSnO
-
Contact Number of Poles :
1
Dimensions
-
Product Height :
14.7 mm [ .579 in ]
-
Product Length :
18.2 mm [ .717 in ]
-
Product Width :
10.2 mm [ .4 in ]
-
Width Class (Mechanical) (mm):
10 – 12
-
Insulation Clearance Between Contact & Coil :
7.7 mm [ .303 in ]
-
Height Class (Mechanical) (mm):
14 – 15
-
Insulation Clearance Class (mm):
2.5 – 4
-
Length Class (Mechanical) (mm):
16 – 20
Usage Conditions
-
Environmental Ambient Temperature (Max) :
85 °C [ 185 °F ]
-
Environmental Ambient Temperature Class (°C):
70 – 85
Packaging Features
-
Packaging Method :
Box & Tray, Tray