Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete Wire Type :
Stranded
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VAC):
250
Contact Features
-
Contact Type :
Pin
-
Contact Mating Area Plating Material :
Unplated
-
Wire Contact Termination Area Plating Material :
None
-
Contact Retention Within Housing :
With
-
Contact Base Material :
Brass
-
Contact Current Rating (Max) (A):
15
-
Contact Diameter :
2.13 mm [ .084 in ]
Termination Features
-
Termination Method to Wire & Cable :
Crimp
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Contact Retention Type Within Housing :
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range :
1.8 – 3.3 mm [ .071 – .13 in ]
-
Wire Size (AWG):
20 – 17
-
Wire Size (mm²):
.5 – 1
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Packaging Features
-
Packaging Method :
Reel
-
Packaging Quantity :
3500