Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible With Discrete Wire Type :
Stranded
-
Rectangular Power Connector Type :
Connector Assembly
-
Connector & Housing Type :
Plug, Receptacle
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
-
Assembly Requirement :
Unassembled Kit
Electrical Characteristics
-
Operating Voltage (VAC):
600
-
Operating Voltage (VDC):
600
Contact Features
-
Contact Current Rating (Max) (A):
275
-
Contact Type :
Blade
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Mount Feature :
Without
-
Mating Alignment :
With
-
Mating Retention :
Without
-
Mating Alignment Type :
Keyed
Housing Features
-
Housing Color :
Red
-
Housing Material :
Polycarbonate
Dimensions
-
Product Length :
107.46 mm [ 4.23 in ]
-
Product Width :
69.9 mm [ 2.75 in ]
-
Connector Height :
33.2 mm [ 1.307 in ]
-
Wire Size (AWG):
0 – 4
-
Wire Size (mm²):
21 – 60
-
Wire Size (CMA):
41444 – 118412
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
UL
-
UL Flammability Rating :
UL 94V-0
-
UL Rating :
Recognized
Packaging Features
-
Packaging Quantity :
1
-
Packaging Method :
Package